Use this form to designate a SQL Server or Oracle database from an external or legacy source from which to incorporate data in a Mongoose-based application.
After you designate the database and, optionally, the default column for optimistic locking, you can click the Columns button to open the IDO Linked Tables form. Use the IDO Linked Tables form to view and modify the columns associated with the desired tables in the database.
After the table column linking is complete, click the Create View button to create a view from which you can create an IDO and related forms.
About Non-Mongoose Data Used in Mongoose Applications
Including Data from a Different SQL Database into a Mongoose Application
Including Data from an Oracle Database into a Mongoose Application