Trigger Management

The Trigger Management form generates INSERT and UPDATE triggers for tables in the specified range in the current application database.

Use the form if you have added custom columns to a standard table in your application or if you have added a custom table. The form generates or regenerates triggers with standard functionality from metadata supplied with the framework.

NOTE: To prevent blocking, generation of triggers should be done only when no other users are logged on the application database.

You can regenerate triggers multiple times, as the result is identical for identical schemas and metadata.

For additional information, see Maintaining Application Schema Metadata and the document Insert and Update Trigger Generation on the support Web site.

The Background Queue, Get Options, and Store Options forms are accessible from the Actions menu.


Related Topics

Maintaining Application Schema Metadata