Use the CARaS Ship Via Extraction Utility to extract Ship Via codesfrom SyteLine and transfer them into the CARaS Standard Carrier Alpha Code file.
See Radley/CARaS EDI Transactions - Flat-File Layout for flat-file definition.
NOTE:For each SyteLine Ship Via Code, this utility creates a delete record and an add record for the CARaS Standard Alpha Carrier Code file. In other words, this utility completely replaces the CARaS data with the SyteLine data.
CARaS Standard Alpha Carrier Codes must be four characters, while SyteLine Ship Via Codes can be up to four characters. You must maintain four-character codes in CARaS.