About the Printing Industry Pack

The Printing Industry Pack allows you to estimate the price of a print job based on a variety of factors, such as the weight of the paper, the length, the width, the number of sections, the number of holes, die cutting and packaging requirements, and the number of colors. All of these factors can be taken into account when you use the Printing Estimating Workbench and its associated forms to build a routing and bill of material for an estimate print job.

New printing estimates can be created, existing quotes can be copied, or templates can be used to produce a Print Quote Price for your customer. When the customer approves the quoted price, you can create an estimate print job with operations and materials based on the factors provided in the Printing Estimating Workbench. Industry standard calculations are used to determine paper consumption, material usage, and operation setup and run times. You can tailor the estimate job as needed for each customer. When the estimate job is ready, you copy it to a (regular) job where it is scheduled for production.

In order to view and use the forms in the Printing Industry Pack, you must be a licensed SyteLinePP user.

The Printing Industry Pack includes these features:


Related Topics

Print Industry Data Setup

Setting Up Quote Templates

Estimating a Printing Job

Setting Up Operation Type Formulas

Setting Up Operation Types and Codes

About the Operation Type Formula Workbench

Binding Formulas

Coating Formulas

Die Cutting Formulas

Embossing Formulas

Gluing Formulas

Ink Jet Formulas

Laminating Formulas

Packing Formulas

Postpress Formulas

Printing Formulas

Sheeting Formulas

Stamping Formulas

Window Patching Formulas